??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23040.0726 Studs, with internal hexagon
HELP_VARIABLE
Company
Halder
Description
EH 23040. - Studs, with internal hexagon, similar to DIN 6379, for T-nuts
Bill of material
23040.0726 Studs, with internal hexagon
BESTNR
Ref. No.
23040.0726
AUS
Version
Quality 10.9
D
Thread
M12
L1
160 mm
B1
15 mm
B2
100 mm
L2
4 mm
SW
4 mm
G
Weight
115 g
Embedded user actions